
Cone Part Number |
N/A X30208M |
Cup Part Number |
N/A Y30208M |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 80 mm3.1496 in |
Width (T) |
N/A 19.75 mm0.7776 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 70900 N15900 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 18400 N4130 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
Series |
N/A 30208 |
| Y Factor 5 | N/A 1.6 |
Inner Ring Width (B) |
N/A 18 mm0.7087 in |
Outer Ring Width (C) |
N/A 16 mm0.6299 in |
| Effective Center Location6 | N/A -3 mm-0.12 in |
| Max Shaft Fillet Radius7 | N/A 1.5 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.5 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 47.5 mm1.87 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 49.5 mm1.95 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 75 mm2.95 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 71 mm2.8 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 0.43 Kg0.94 lb |