
Cone Part Number |
N/A X30302 |
Cup Part Number |
N/A Y30302 |
Bore (d) |
N/A 15.000 mm0.5906 in |
O.D. (D) |
N/A 42.000 mm1.6535 in |
Width (T) |
N/A 14.250 mm0.5610 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 26000 N5850 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6750 N1520 lbf |
| e Factor 3 | N/A 0.29 |
| K Factor 4 | N/A 2.05 |
Series |
N/A 30302 |
| Y Factor 5 | N/A 2.11 |
Inner Ring Width (B) |
N/A 13.000 mm0.5118 in |
Outer Ring Width (C) |
N/A 11.000 mm0.4331 in |
| Effective Center Location6 | N/A -4.6 mm-0.18 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 19 mm0.75 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 20.5 mm0.81 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 39.12 mm1.54 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 36.58 mm1.44 in |
Cage Location Relative to Backface (Aa) |
N/A -0.8 mm-0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.10 Kg0.2 lb |