
Cone Part Number |
N/A X30303 |
Cup Part Number |
N/A Y30303 |
Bore (d) |
N/A 17.000 mm0.6693 in |
O.D. (D) |
N/A 47.000 mm1.8504 in |
Width (T) |
N/A 15.250 mm0.6004 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 32700 N7360 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8480 N1910 lbf |
| e Factor 3 | N/A 0.29 |
| K Factor 4 | N/A 2.05 |
Series |
N/A 30303 |
| Y Factor 5 | N/A 2.11 |
Inner Ring Width (B) |
N/A 14.000 mm0.5512 in |
Outer Ring Width (C) |
N/A 12.000 mm0.4724 in |
| Effective Center Location6 | N/A -4.8 mm-0.19 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 21.5 mm0.85 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 22.5 mm0.89 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 43.43 mm1.71 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 41.40 mm1.63 in |
Cage Location Relative to Backface (Aa) |
N/A -0.8 mm-0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.10 Kg0.3 lb |