
Cone Part Number |
N/A X30304 |
Cup Part Number |
N/A Y30304 |
Bore (d) |
N/A 20.000 mm0.7874 in |
O.D. (D) |
N/A 52.000 mm2.0472 in |
Width (T) |
N/A 16.250 mm0.6398 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 38500 N8660 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9980 N2240 lbf |
| e Factor 3 | N/A 0.3 |
| K Factor 4 | N/A 1.95 |
Series |
N/A 30304 |
| Y Factor 5 | N/A 2 |
Inner Ring Width (B) |
N/A 15.000 mm0.5906 in |
Outer Ring Width (C) |
N/A 13.000 mm0.5118 in |
| Effective Center Location6 | N/A -4.8 mm-0.19 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 24.5 mm0.96 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 27 mm1.06 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 48.01 mm1.89 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 45.47 mm1.79 in |
Cage Location Relative to Backface (Aa) |
N/A -1 mm-0.04 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 0.20 Kg0.4 lb |