
Cone Part Number |
N/A X30307M |
Cup Part Number |
N/A Y30307M |
Bore (d) |
N/A 35.000 mm1.3780 in |
O.D. (D) |
N/A 80 mm3.1496 in |
Width (T) |
N/A 22.750 mm0.8957 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 87200 N19600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 22600 N5080 lbf |
| e Factor 3 | N/A 0.31 |
| K Factor 4 | N/A 1.85 |
Series |
N/A 30307M |
| Y Factor 5 | N/A 1.9 |
Inner Ring Width (B) |
N/A 21.000 mm0.8268 in |
Outer Ring Width (C) |
N/A 18.000 mm0.7087 in |
| Effective Center Location6 | N/A -5.8 mm-0.23 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 43.5 mm1.71 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 46.5 mm1.83 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 75.90 mm2.99 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 71.88 mm2.83 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Weight |
N/A 0.50 Kg1.2 lb |