
Cone Part Number |
N/A X31308M |
Cup Part Number |
N/A Y31308M |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 25.250 mm0.9941 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 101000 N22700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 26200 N5890 lbf |
| e Factor 3 | N/A 0.83 |
| K Factor 4 | N/A 0.71 |
Series |
N/A 31308 |
| Y Factor 5 | N/A 0.73 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 17.000 mm0.6693 in |
| Effective Center Location6 | N/A 4.1 mm0.16 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 52 mm2.05 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 61 mm2.4 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 86.40 mm3.40 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 75.95 mm2.99 in |
Cage Location Relative to Backface (Aa) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Weight |
N/A 0.7 Kg1.6 lb |