
Cone Part Number |
N/A X31310M |
Cup Part Number |
N/A Y31310M |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 29.250 mm1.1516 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 147000 N33100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 38200 N8590 lbf |
| e Factor 3 | N/A 0.83 |
| K Factor 4 | N/A 0.71 |
Series |
N/A 31310 |
| Y Factor 5 | N/A 0.73 |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
Outer Ring Width (C) |
N/A 19.000 mm0.7480 in |
| Effective Center Location6 | N/A 5.6 mm0.22 in |
| Max Shaft Fillet Radius7 | N/A 2.540 mm0.10 in |
| Max Housing Fillet Radius8 | N/A 2.03 mm0.08 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 63 mm2.48 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 75 mm2.95 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 104.40 mm4.12 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 92.96 mm3.66 in |
Cage Location Relative to Backface (Aa) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Weight |
N/A 1.21 Kg2.70 lb |