
Cone Part Number |
N/A X32004X |
Cup Part Number |
N/A Y32004X |
Bore (d) |
N/A 20.000 mm0.7874 in |
O.D. (D) |
N/A 42.000 mm1.6535 in |
Width (T) |
N/A 15.000 mm0.5906 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 32900 N7390 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8520 N1920 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
Series |
N/A 32004X |
| Y Factor 5 | N/A 1.6 |
Inner Ring Width (B) |
N/A 15.000 mm0.5906 in |
Outer Ring Width (C) |
N/A 12.000 mm0.4724 in |
| Effective Center Location6 | N/A -4.6 mm-0.18 in |
| Max Shaft Fillet Radius7 | N/A 0.640 mm0.03 in |
| Max Housing Fillet Radius8 | N/A 0.64 mm0.030 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 25.5 mm1 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 26.5 mm1.04 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 40.39 mm1.59 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 37.08 mm1.46 in |
Cage Location Relative to Backface (Aa) |
N/A -0.3 mm-0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Weight |
N/A 0.10 Kg0.2 lb |