
Cone Part Number |
N/A X32008XM |
Cup Part Number |
N/A Y32008XM |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 68.000 mm2.6772 in |
Width (T) |
N/A 19.000 mm0.7480 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 55500 N12500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14400 N3240 lbf |
| e Factor 3 | N/A 0.38 |
| K Factor 4 | N/A 1.54 |
Series |
N/A 32008X |
| Y Factor 5 | N/A 1.58 |
Inner Ring Width (B) |
N/A 19.000 mm0.7480 in |
Outer Ring Width (C) |
N/A 14.500 mm0.5709 in |
| Effective Center Location6 | N/A -3.8 mm-0.15 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 45.5 mm1.79 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 47 mm1.85 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 66.00 mm2.60 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 60.96 mm2.40 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Weight |
N/A 0.27 Kg0.60 lb |