Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A X32009XM

Cup Part Number

N/A Y32009XM

Bore (d)

N/A 45.000 mm1.7717 in

O.D. (D)

N/A 75.000 mm2.9528 in

Width (T)

N/A 20.000 mm0.7874 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 66400 N14900 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 17200 N3870 lbf
e Factor 3 N/A 0.39
K Factor 4 N/A 1.49

Series

N/A 32009X
Y Factor 5 N/A 1.53

Other Dimensions

Inner Ring Width (B)

N/A 20.000 mm0.7874 in

Outer Ring Width (C)

N/A 15.500 mm0.6102 in
Effective Center Location6 N/A -3.4 mm-0.13 in
Max Shaft Fillet Radius7 N/A 1.020 mm0.040 in
Max Housing Fillet Radius8 N/A 1.02 mm0.04 in

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 51 mm2.01 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 53 mm2.09 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 71.90 mm2.87 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 68.07 mm2.68 in

Cage Location Relative to Backface (Aa)

N/A 0.3 mm0.01 in

Cage Location Relative to Frontface (Ab) 

N/A 2.5 mm0.1 in

Weight

N/A 0.34 Kg0.8 lb

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 11600 N2600 lbf

Static Radial Load Rating (C0)

N/A 84300 N19000 lbf

Factors

G1 Factor

N/A 28.7

G2 Factor

N/A 16.2
Geometry Factor (Cg)10 N/A 0.0788
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.