
Cone Part Number |
N/A X32013XM |
Cup Part Number |
N/A Y32013XM |
Bore (d) |
N/A 65.000 mm2.5591 in |
O.D. (D) |
N/A 100.000 mm3.9370 in |
Width (T) |
N/A 23.000 mm0.9055 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 116000 N26100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30100 N6770 lbf |
| e Factor 3 | N/A 0.46 |
| K Factor 4 | N/A 1.27 |
Series |
N/A 32013X |
| Y Factor 5 | N/A 1.31 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 17.500 mm0.6890 in |
| Effective Center Location6 | N/A -0.3 mm-0.01 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 71 mm2.8 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 73 mm2.87 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 97.79 mm3.85 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 90.93 mm3.58 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.6 Kg1.4 lb |