
Cone Part Number |
N/A X32017X |
Cup Part Number |
N/A Y32017X |
Bore (d) |
N/A 85 mm3.3465 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
Width (T) |
N/A 29.000 mm1.1417 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 193000 N43300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 49900 N11200 lbf |
| e Factor 3 | N/A 0.44 |
| K Factor 4 | N/A 1.32 |
Series |
N/A 32017X |
| Y Factor 5 | N/A 1.36 |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
Outer Ring Width (C) |
N/A 22.000 mm0.8661 in |
| Effective Center Location6 | N/A -0.5 mm-0.02 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 92 mm3.62 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 95 mm3.74 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 125.00 mm4.96 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 119.13 mm4.69 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 1.3 Kg2.9 lb |