
Cone Part Number |
N/A X32204 |
Cup Part Number |
N/A Y32204 |
Bore (d) |
N/A 20.000 mm0.7874 in |
O.D. (D) |
N/A 47.000 mm1.8504 in |
Width (T) |
N/A 19.250 mm0.7579 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 49500 N11100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12800 N2880 lbf |
| e Factor 3 | N/A 0.33 |
| K Factor 4 | N/A 1.76 |
Series |
N/A 32204 |
| Y Factor 5 | N/A 1.81 |
Inner Ring Width (B) |
N/A 18 mm0.7087 in |
Outer Ring Width (C) |
N/A 15.000 mm0.5906 in |
| Effective Center Location6 | N/A -6.6 mm-0.26 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 26.5 mm1.04 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 28.5 mm1.12 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 43.94 mm1.73 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 40.39 mm1.59 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.20 Kg0.4 lb |