
Cone Part Number |
N/A X32205M |
Cup Part Number |
N/A Y32205M |
Bore (d) |
N/A 25 mm0.9843 in |
O.D. (D) |
N/A 52.000 mm2.0472 in |
Width (T) |
N/A 19.250 mm0.7579 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 49800 N11200 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12900 N2900 lbf |
| e Factor 3 | N/A 0.36 |
| K Factor 4 | N/A 1.62 |
Series |
N/A 32205 |
| Y Factor 5 | N/A 1.67 |
Inner Ring Width (B) |
N/A 18 mm0.7087 in |
Outer Ring Width (C) |
N/A 16 mm0.6299 in |
| Effective Center Location6 | N/A -5.3 mm-0.21 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 31 mm1.22 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 34 mm1.34 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 49.53 mm1.95 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 46.48 mm1.83 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Weight |
N/A 0.20 Kg0.4 lb |