
Cone Part Number |
N/A X32207 |
Cup Part Number |
N/A Y32207 |
Bore (d) |
N/A 35.000 mm1.3780 in |
O.D. (D) |
N/A 72.000 mm2.8346 in |
Width (T) |
N/A 24.250 mm0.9547 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 74900 N16800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 19400 N4370 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
Series |
N/A 32207 |
| Y Factor 5 | N/A 1.6 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 19.000 mm0.7480 in |
| Effective Center Location6 | N/A -6.3 mm-0.25 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 41.5 mm1.63 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 43.5 mm1.71 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 67.10 mm2.68 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 62.99 mm2.48 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Weight |
N/A 0.40 Kg1 lb |