
Cone Part Number |
N/A X32208M |
Cup Part Number |
N/A Y32208M |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 80 mm3.1496 in |
Width (T) |
N/A 24.750 mm0.9744 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 105000 N23500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 27100 N6100 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
Series |
N/A 32208 |
| Y Factor 5 | N/A 1.6 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 19.000 mm0.7480 in |
| Effective Center Location6 | N/A -5.6 mm-0.22 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 49 mm1.93 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 76.96 mm3.03 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 71.12 mm2.8 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.53 Kg1.2 lb |