
Cone Part Number |
N/A X32209M |
Cup Part Number |
N/A Y32209M |
Bore (d) |
N/A 45.000 mm1.7717 in |
O.D. (D) |
N/A 85.000 mm3.3465 in |
Width (T) |
N/A 24.750 mm0.9744 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 104000 N23300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 26900 N6050 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.44 |
Series |
N/A 32209M |
| Y Factor 5 | N/A 1.48 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 19.000 mm0.7480 in |
| Effective Center Location6 | N/A -4.3 mm-0.17 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 51 mm2.01 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 54 mm2.13 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 82.00 mm3.23 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 75.95 mm2.99 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 0.6 Kg1.3 lb |