
Cone Part Number |
N/A X32304M |
Cup Part Number |
N/A Y32304M |
Bore (d) |
N/A 20.000 mm0.7874 in |
O.D. (D) |
N/A 52.000 mm2.0472 in |
Width (T) |
N/A 22.250 mm0.8760 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 55200 N12400 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14300 N3220 lbf |
| e Factor 3 | N/A 0.3 |
| K Factor 4 | N/A 1.95 |
Series |
N/A 32304M |
| Y Factor 5 | N/A 2 |
Inner Ring Width (B) |
N/A 21.000 mm0.8268 in |
Outer Ring Width (C) |
N/A 18.000 mm0.7087 in |
| Effective Center Location6 | N/A -7.9 mm-0.31 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 27 mm1.06 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 31 mm1.22 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 48.01 mm1.89 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 43.94 mm1.73 in |
Cage Location Relative to Backface (Aa) |
N/A -0.5 mm-0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Weight |
N/A 0.20 Kg0.5 lb |