
Cone Part Number |
N/A X32305 |
Cup Part Number |
N/A Y32305 |
Bore (d) |
N/A 25 mm0.9843 in |
O.D. (D) |
N/A 62 mm2.4409 in |
Width (T) |
N/A 25.250 mm0.9941 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 72400 N16300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 18800 N4220 lbf |
| e Factor 3 | N/A 0.3 |
| K Factor 4 | N/A 1.95 |
Series |
N/A 32305 |
| Y Factor 5 | N/A 2 |
Inner Ring Width (B) |
N/A 24.000 mm0.9449 in |
Outer Ring Width (C) |
N/A 20.000 mm0.7874 in |
| Effective Center Location6 | N/A -9.7 mm-0.38 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 31.5 mm1.24 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 35 mm1.38 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 57.40 mm2.26 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 54.10 mm2.13 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 0.40 Kg0.8 lb |