
Cone Part Number |
N/A X32306 |
Cup Part Number |
N/A Y32306 |
Bore (d) |
N/A 30 mm1.1811 in |
O.D. (D) |
N/A 72.000 mm2.8346 in |
Width (T) |
N/A 28.750 mm1.1319 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 104000 N23300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 26900 N6050 lbf |
| e Factor 3 | N/A 0.31 |
| K Factor 4 | N/A 1.85 |
Series |
N/A 32306 |
| Y Factor 5 | N/A 1.9 |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
Outer Ring Width (C) |
N/A 23.000 mm0.9055 in |
| Effective Center Location6 | N/A -10.7 mm-0.42 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 37 mm1.46 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 40.5 mm1.59 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 66.50 mm2.62 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 61.98 mm2.44 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 0.6 Kg1.2 lb |