
Cone Part Number |
N/A X32308NM |
Cup Part Number |
N/A Y32308M |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 35.250 mm1.3878 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 133000 N30000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 34600 N7770 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.69 |
Series |
N/A 32308 |
| Y Factor 5 | N/A 1.74 |
Inner Ring Width (B) |
N/A 33.000 mm1.2992 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
| Effective Center Location6 | N/A -11.9 mm-0.47 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 51 mm2.01 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 55 mm2.17 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 83.10 mm3.29 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 77.98 mm3.07 in |
Cage Location Relative to Backface (Aa) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 1.00 Kg2.3 lb |