
Cone Part Number |
N/A X32310M |
Cup Part Number |
N/A Y32310M |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 42.250 mm1.6634 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 187000 N42000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 48400 N10900 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.69 |
Series |
N/A 32310 |
| Y Factor 5 | N/A 1.74 |
Inner Ring Width (B) |
N/A 40.000 mm1.5748 in |
Outer Ring Width (C) |
N/A 33.000 mm1.2992 in |
| Effective Center Location6 | N/A -14.2 mm-0.56 in |
| Max Shaft Fillet Radius7 | N/A 2.540 mm0.10 in |
| Max Housing Fillet Radius8 | N/A 2.03 mm0.08 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 60 mm2.36 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 65 mm2.56 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 103.89 mm4.09 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 95.00 mm3.74 in |
Cage Location Relative to Backface (Aa) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 1.8 Kg4.00 lb |