
Cone Part Number |
N/A X33011 |
Cup Part Number |
N/A Y33011 |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 27.000 mm1.0630 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 118000 N26500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30600 N6870 lbf |
| e Factor 3 | N/A 0.31 |
| K Factor 4 | N/A 1.87 |
Series |
N/A 33011 |
| Y Factor 5 | N/A 1.92 |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
Outer Ring Width (C) |
N/A 21.000 mm0.8268 in |
| Effective Center Location6 | N/A -7.9 mm-0.31 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 61 mm2.4 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 63 mm2.48 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 87.88 mm3.46 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 82.04 mm3.23 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.7 Kg1.5 lb |