
Cone Part Number |
N/A X33014M |
Cup Part Number |
N/A Y33014M |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 31.000 mm1.2205 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 153000 N34500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 39800 N8940 lbf |
| e Factor 3 | N/A 0.28 |
| K Factor 4 | N/A 2.05 |
Series |
N/A 33014M |
| Y Factor 5 | N/A 2.11 |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
Outer Ring Width (C) |
N/A 25.500 mm1.0039 in |
| Effective Center Location6 | N/A -8.6 mm-0.34 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 77 mm3.03 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 79 mm3.11 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 106.17 mm4.18 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 101.09 mm3.98 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 1.1 Kg2.4 lb |