
Cone Part Number |
N/A X33016M |
Cup Part Number |
N/A Y33016M |
Bore (d) |
N/A 80 mm3.1496 in |
O.D. (D) |
N/A 125 mm4.9213 in |
Width (T) |
N/A 36 mm1.4173 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 210000 N47100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 54300 N12200 lbf |
| e Factor 3 | N/A 0.28 |
| K Factor 4 | N/A 2.1 |
Series |
N/A 33016 |
| Y Factor 5 | N/A 2.16 |
Inner Ring Width (B) |
N/A 36 mm1.4173 in |
Outer Ring Width (C) |
N/A 29.5 mm1.1614 in |
| Effective Center Location6 | N/A -10.2 mm-0.4 in |
| Max Shaft Fillet Radius7 | N/A 1.5 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.5 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 88 mm3.46 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 90 mm3.54 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 120 mm4.72 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 115 mm4.53 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 1.61 Kg3.56 lb |