
Cone Part Number |
N/A X33108 |
Cup Part Number |
N/A Y33108 |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 75.000 mm2.9528 in |
Width (T) |
N/A 26.000 mm1.0236 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 104000 N23400 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 27000 N6080 lbf |
| e Factor 3 | N/A 0.36 |
| K Factor 4 | N/A 1.64 |
Series |
N/A 33108 |
| Y Factor 5 | N/A 1.69 |
Inner Ring Width (B) |
N/A 26.000 mm1.0236 in |
Outer Ring Width (C) |
N/A 20.500 mm0.8071 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 47 mm1.85 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 71.90 mm2.87 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 67.06 mm2.64 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Weight |
N/A 0.50 Kg1.1 lb |