
Cone Part Number |
N/A X33111 |
Cup Part Number |
N/A Y33111 |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 95.000 mm3.7402 in |
Width (T) |
N/A 30.000 mm1.1811 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 158000 N35500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 40900 N9190 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
Series |
N/A 33111 |
| Y Factor 5 | N/A 1.6 |
Inner Ring Width (B) |
N/A 30.000 mm1.1811 in |
Outer Ring Width (C) |
N/A 23.000 mm0.9055 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 61 mm2.4 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 67 mm2.64 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 91.90 mm3.62 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 85.09 mm3.35 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 0.80 Kg1.9 lb |