
Cone Part Number |
N/A X33205 |
Cup Part Number |
N/A Y33205 |
Bore (d) |
N/A 25 mm0.9843 in |
O.D. (D) |
N/A 52.000 mm2.0472 in |
Width (T) |
N/A 22.000 mm0.8661 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 65400 N14700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 16900 N3810 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.66 |
Series |
N/A 33205 |
| Y Factor 5 | N/A 1.71 |
Inner Ring Width (B) |
N/A 22.000 mm0.8661 in |
Outer Ring Width (C) |
N/A 18.000 mm0.7087 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 30.5 mm1.2 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 34 mm1.34 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 49.53 mm1.95 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 44.45 mm1.75 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.20 Kg0.5 lb |