
Cone Part Number |
N/A X33206 |
Cup Part Number |
N/A Y33206 |
Bore (d) |
N/A 30 mm1.1811 in |
O.D. (D) |
N/A 62 mm2.4409 in |
Width (T) |
N/A 25.000 mm0.9843 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 87600 N19700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 22700 N5100 lbf |
| e Factor 3 | N/A 0.34 |
| K Factor 4 | N/A 1.71 |
Series |
N/A 33206 |
| Y Factor 5 | N/A 1.76 |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
Outer Ring Width (C) |
N/A 19.500 mm0.7677 in |
| Effective Center Location6 | N/A -9.1 mm-0.36 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 36.5 mm1.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 40 mm1.57 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 59.44 mm2.34 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 55.12 mm2.17 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.40 Kg0.8 lb |