
Cone Part Number |
N/A X33208 |
Cup Part Number |
N/A Y33208 |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 80 mm3.1496 in |
Width (T) |
N/A 32.000 mm1.2598 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 143000 N32200 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 37100 N8350 lbf |
| e Factor 3 | N/A 0.36 |
| K Factor 4 | N/A 1.63 |
Series |
N/A 33208 |
| Y Factor 5 | N/A 1.68 |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
Outer Ring Width (C) |
N/A 25.000 mm0.9843 in |
| Effective Center Location6 | N/A -10.9 mm-0.43 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 47 mm1.85 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 76.96 mm3.03 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 70.10 mm2.76 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 0.7 Kg1.6 lb |