
Cone Part Number |
N/A J16154 |
Cup Part Number |
N/A J16285 |
Bore (d) |
N/A 39.000 mm1.5354 in |
O.D. (D) |
N/A 72.014 mm2.8352 in |
Width (T) |
N/A 21.400 mm0.8425 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 56600 N12700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14700 N3300 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.45 |
Series |
N/A 16000 |
| Y Factor 5 | N/A 1.49 |
Inner Ring Width (B) |
N/A 20.638 mm0.8125 in |
Outer Ring Width (C) |
N/A 16.637 mm0.6550 in |
| Effective Center Location6 | N/A -4.1 mm-0.16 in |
| Max Shaft Fillet Radius7 | N/A 3.560 mm0.14 in |
| Max Housing Fillet Radius8 | N/A 0.4 mm0.015 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 44.5 mm1.75 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 67.10 mm2.68 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 62.99 mm2.48 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Weight |
N/A 0.40 Kg0.8 lb |