
Cone Part Number |
N/A JH913848 |
Cup Part Number |
N/A JH913811 |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 150 mm5.9055 in |
Width (T) |
N/A 41.275 mm1.6250 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 273000 N61300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 70700 N15900 lbf |
| e Factor 3 | N/A 0.78 |
| K Factor 4 | N/A 0.75 |
Series |
N/A H913800 |
| Y Factor 5 | N/A 0.77 |
Inner Ring Width (B) |
N/A 39.688 mm1.5625 in |
Outer Ring Width (C) |
N/A 25.400 mm1.0000 in |
| Effective Center Location6 | N/A 4.3 mm0.17 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 3.30 mm0.130 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 82.3 mm3.24 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 92 mm3.62 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 146.10 mm5.79 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 125.98 mm4.96 in |
Cage Location Relative to Backface (Aa) |
N/A 7.4 mm0.29 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Weight |
N/A 3.1 Kg6.7 lb |