
Cone Part Number |
N/A JHM516849 |
Cup Part Number |
N/A JHM516810 |
Bore (d) |
N/A 85 mm3.3465 in |
O.D. (D) |
N/A 140.000 mm5.5118 in |
Width (T) |
N/A 39.000 mm1.5354 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 282000 N63300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 73000 N16400 lbf |
| e Factor 3 | N/A 0.41 |
| K Factor 4 | N/A 1.43 |
Series |
N/A HM516800 |
| Y Factor 5 | N/A 1.47 |
Inner Ring Width (B) |
N/A 38.000 mm1.4961 in |
Outer Ring Width (C) |
N/A 31.500 mm1.2402 in |
| Effective Center Location6 | N/A -5.8 mm-0.23 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 94 mm3.7 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 100 mm3.94 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 134.87 mm5.31 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 124.97 mm4.92 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Weight |
N/A 2.3 Kg5.00 lb |