
Cone Part Number |
N/A JHM807045 |
Cup Part Number |
N/A JHM807012 |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 105.000 mm4.1339 in |
Width (T) |
N/A 37.000 mm1.4567 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 203000 N45700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 52700 N11900 lbf |
| e Factor 3 | N/A 0.49 |
| K Factor 4 | N/A 1.2 |
Series |
N/A HM807000 |
| Y Factor 5 | N/A 1.23 |
Inner Ring Width (B) |
N/A 36 mm1.4173 in |
Outer Ring Width (C) |
N/A 29.000 mm1.1417 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 63 mm2.48 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 69 mm2.72 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 100.10 mm3.96 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 89.92 mm3.54 in |
Cage Location Relative to Backface (Aa) |
N/A 3 mm0.12 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 1.5 Kg3.3 lb |