
Cone Part Number |
N/A JL69348 |
Cup Part Number |
N/A JL69310P |
Bore (d) |
N/A 38.000 mm1.4961 in |
O.D. (D) |
N/A 63.000 mm2.4803 in |
Width (T) |
N/A 17.000 mm0.6693 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 51000 N11500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 13200 N2970 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.4 |
Series |
N/A L69300 |
| Y Factor 5 | N/A 1.44 |
Inner Ring Width (B) |
N/A 17.000 mm0.6693 in |
Outer Ring Width (C) |
N/A 13.500 mm0.5315 in |
| Effective Center Location6 | N/A -2.3 mm-0.09 in |
| Max Shaft Fillet Radius7 | N/A 3.30 mm0.13 in |
| Max Housing Fillet Radius8 | N/A 1.27 mm0.050 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 42.5 mm1.67 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 46.5 mm1.83 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 60.96 mm2.40 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 55.88 mm2.20 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Weight |
N/A 0.20 Kg0.4 lb |