
Cone Part Number |
N/A JLM104945 |
Cup Part Number |
N/A JLM104914 |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 88.000 mm3.4646 in |
Width (T) |
N/A 21.500 mm0.8465 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 96300 N21700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 25000 N5610 lbf |
| e Factor 3 | N/A 0.31 |
| K Factor 4 | N/A 1.91 |
Series |
N/A LM104900 |
| Y Factor 5 | N/A 1.97 |
Inner Ring Width (B) |
N/A 27.700 mm1.0906 in |
Outer Ring Width (C) |
N/A 17.000 mm0.6693 in |
| Effective Center Location6 | N/A -5.3 mm-0.21 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 0.76 mm0.030 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 55 mm2.17 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 60 mm2.36 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 82.00 mm3.23 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 77.98 mm3.07 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A -3.6 mm-0.14 in |
Weight |
N/A 0.6 Kg1.2 lb |