
Cone Part Number |
N/A JLM104948 |
Cup Part Number |
N/A JLM104910 |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 82.000 mm3.2283 in |
Width (T) |
N/A 21.500 mm0.8465 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 96300 N21700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 25000 N5610 lbf |
| e Factor 3 | N/A 0.31 |
| K Factor 4 | N/A 1.91 |
Series |
N/A LM104900 |
| Y Factor 5 | N/A 1.97 |
Inner Ring Width (B) |
N/A 21.500 mm0.8465 in |
Outer Ring Width (C) |
N/A 17.000 mm0.6693 in |
| Effective Center Location6 | N/A -5.3 mm-0.21 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 0.51 mm0.02 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 55 mm2.17 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 61 mm2.4 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 78.00 mm3.11 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 75.95 mm2.99 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.40 Kg0.9 lb |