
Cone Part Number |
N/A JLM506849 |
Cup Part Number |
N/A JLM506810 |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 23.000 mm0.9055 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 109000 N24500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 28200 N6340 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.45 |
Series |
N/A LM506800 |
| Y Factor 5 | N/A 1.49 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 18.500 mm0.7283 in |
| Effective Center Location6 | N/A -2.8 mm-0.11 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 0.51 mm0.02 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 65 mm2.56 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 86.40 mm3.40 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 82.04 mm3.23 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Weight |
N/A 0.50 Kg1.2 lb |