
Cone Part Number |
N/A JLM710949C |
Cup Part Number |
N/A JLM710910 |
Bore (d) |
N/A 65.000 mm2.5591 in |
O.D. (D) |
N/A 105.000 mm4.1339 in |
Width (T) |
N/A 24.000 mm0.9449 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 128000 N28800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 33200 N7470 lbf |
| e Factor 3 | N/A 0.45 |
| K Factor 4 | N/A 1.29 |
Series |
N/A LM710900 |
| Y Factor 5 | N/A 1.32 |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 18.500 mm0.7283 in |
| Effective Center Location6 | N/A -0.3 mm-0.01 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 72 mm2.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 78 mm3.07 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 101.09 mm3.98 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 96.01 mm3.78 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 0.80 Kg1.7 lb |