
Cone Part Number |
N/A JM205149AS |
Cup Part Number |
N/A JM205110 |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 28.000 mm1.1024 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 147000 N33000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 38000 N8540 lbf |
| e Factor 3 | N/A 0.33 |
| K Factor 4 | N/A 1.78 |
Series |
N/A M205100 |
| Y Factor 5 | N/A 1.82 |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
Outer Ring Width (C) |
N/A 23.000 mm0.9055 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 2.540 mm0.10 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 57 mm2.24 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 63 mm2.48 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 85.10 mm3.39 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 80.01 mm3.15 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.7 Kg1.6 lb |