
Cone Part Number |
N/A JM207049 |
Cup Part Number |
N/A JM207010 |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 95.000 mm3.7402 in |
Width (T) |
N/A 29.000 mm1.1417 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 131000 N29300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 33800 N7610 lbf |
| e Factor 3 | N/A 0.33 |
| K Factor 4 | N/A 1.74 |
Series |
N/A M207000 |
| Y Factor 5 | N/A 1.79 |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
Outer Ring Width (C) |
N/A 23.500 mm0.9252 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 64 mm2.52 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 91.90 mm3.62 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 85.09 mm3.35 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 0.80 Kg1.8 lb |