
Cone Part Number |
N/A JM511946 |
Cup Part Number |
N/A JM511910 |
Bore (d) |
N/A 65.000 mm2.5591 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 28.000 mm1.1024 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 167000 N37600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 43300 N9740 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.45 |
Series |
N/A M511900 |
| Y Factor 5 | N/A 1.49 |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
Outer Ring Width (C) |
N/A 22.500 mm0.8858 in |
| Effective Center Location6 | N/A -3.3 mm-0.13 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 72 mm2.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 78 mm3.07 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 105.40 mm4.15 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 99.06 mm3.90 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 1.1 Kg2.3 lb |