
Cone Part Number |
N/A JM612949 |
Cup Part Number |
N/A JM612910V |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 115.000 mm4.5276 in |
Width (T) |
N/A 29.000 mm1.1417 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 178000 N40000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 46100 N10400 lbf |
| e Factor 3 | N/A 0.43 |
| K Factor 4 | N/A 1.36 |
Series |
N/A M612900 |
| Y Factor 5 | N/A 1.39 |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
Outer Ring Width (C) |
N/A 23.000 mm0.9055 in |
| Effective Center Location6 | N/A -2.5 mm-0.1 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 77 mm3.03 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 83 mm3.27 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 110.00 mm4.35 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 103.12 mm4.06 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 1.1 Kg2.5 lb |