
Cone Part Number |
N/A JW6549 |
Cup Part Number |
N/A JW6510 |
Bore (d) |
N/A 65.000 mm2.5591 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
Width (T) |
N/A 37.000 mm1.4567 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 208000 N46700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 53900 N12100 lbf |
| e Factor 3 | N/A 0.87 |
| K Factor 4 | N/A 0.67 |
Series |
N/A JW6500 |
| Y Factor 5 | N/A 0.69 |
Inner Ring Width (B) |
N/A 33.500 mm1.3189 in |
Outer Ring Width (C) |
N/A 26.000 mm1.0236 in |
| Effective Center Location6 | N/A 7.9 mm0.31 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 3.05 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 76 mm2.99 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 94 mm3.7 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 124.00 mm4.89 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 108.97 mm4.29 in |
Cage Location Relative to Backface (Aa) |
N/A 5.1 mm0.2 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Weight |
N/A 2.2 Kg4.7 lb |