
Cone Part Number |
N/A X32214 |
Cup Part Number |
N/A Y32214 |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 125 mm4.9213 in |
Width (T) |
N/A 33.250 mm1.3091 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 216000 N48600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 56000 N12600 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
Series |
N/A 32214 |
| Y Factor 5 | N/A 1.43 |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
| Effective Center Location6 | N/A -4.6 mm-0.18 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 79 mm3.11 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 82 mm3.23 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 119.89 mm4.72 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 114.05 mm4.49 in |
Cage Location Relative to Backface (Aa) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Weight |
N/A 1.6 Kg3.6 lb |