
Cone Part Number |
N/A X33114 |
Cup Part Number |
N/A Y33114 |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 120.000 mm4.7244 in |
Width (T) |
N/A 37.000 mm1.4567 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 235000 N52800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 60800 N13700 lbf |
| e Factor 3 | N/A 0.38 |
| K Factor 4 | N/A 1.54 |
Series |
N/A 33114 |
| Y Factor 5 | N/A 1.58 |
Inner Ring Width (B) |
N/A 37.000 mm1.4567 in |
Outer Ring Width (C) |
N/A 29.000 mm1.1417 in |
| Effective Center Location6 | N/A -8.6 mm-0.34 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 79 mm3.11 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 85 mm3.35 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 115.10 mm4.56 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 107.95 mm4.25 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 1.7 Kg3.7 lb |