
Cone Part Number |
N/A X33215M |
Cup Part Number |
N/A Y33215M |
Bore (d) |
N/A 75.000 mm2.9528 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
Width (T) |
N/A 41.000 mm1.6142 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 236000 N53100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 61200 N13800 lbf |
| e Factor 3 | N/A 0.43 |
| K Factor 4 | N/A 1.37 |
Series |
N/A 33215 |
| Y Factor 5 | N/A 1.4 |
Inner Ring Width (B) |
N/A 41 mm1.6142 in |
Outer Ring Width (C) |
N/A 31.000 mm1.2205 in |
| Effective Center Location6 | N/A -8.6 mm-0.34 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 83 mm3.27 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 89 mm3.5 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 125.00 mm4.96 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 117.09 mm4.61 in |
Cage Location Relative to Backface (Aa) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 2.2 Kg4.8 lb |