
Cone Part Number |
N/A XA30214 |
Cup Part Number |
N/A Y30214 |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 125 mm4.9213 in |
Width (T) |
N/A 26.250 mm1.0335 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 138000 N31000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 35800 N8050 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
Series |
N/A 30214 |
| Y Factor 5 | N/A 1.43 |
Inner Ring Width (B) |
N/A 24.000 mm0.9449 in |
Outer Ring Width (C) |
N/A 21.000 mm0.8268 in |
| Effective Center Location6 | N/A -0.5 mm-0.02 in |
| Max Shaft Fillet Radius7 | N/A 3.560 mm0.14 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 77 mm3.03 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 80 mm3.15 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 118.62 mm4.67 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 115.06 mm4.53 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Weight |
N/A 1.2 Kg2.70 lb |