
Cone Part Number |
N/A XA30215M |
Cup Part Number |
N/A Y30215M |
Bore (d) |
N/A 75.000 mm2.9528 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
Width (T) |
N/A 27.250 mm1.0728 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 181000 N40600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 46800 N10500 lbf |
| e Factor 3 | N/A 0.44 |
| K Factor 4 | N/A 1.34 |
Series |
N/A 30215M |
| Y Factor 5 | N/A 1.38 |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
Outer Ring Width (C) |
N/A 22.000 mm0.8661 in |
| Effective Center Location6 | N/A 0 mm0 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 85 mm3.35 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 88 mm3.46 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 124.00 mm4.89 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 119.89 mm4.72 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Weight |
N/A 1.4 Kg3.00 lb |