
Cone Part Number |
N/A XAB-32009X |
Cup Part Number |
N/A Y32009X |
Bore (d) |
N/A 45.000 mm1.7717 in |
O.D. (D) |
N/A 75.000 mm2.9528 in |
Width (T) |
N/A 20.000 mm0.7874 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 78700 N17700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 20400 N4590 lbf |
| e Factor 3 | N/A 0.39 |
| K Factor 4 | N/A 1.49 |
Series |
N/A 32009X |
| Y Factor 5 | N/A 1.53 |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
Outer Ring Width (C) |
N/A 15.500 mm0.6102 in |
| Effective Center Location6 | N/A -3.3 mm-0.13 in |
| Max Shaft Fillet Radius7 | N/A 0.00 mm0.00 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 51 mm2.01 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 58 mm2.28 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 71.90 mm2.87 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 68.07 mm2.68 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.30 Kg0.8 lb |